Grove Gear 30YFC-1-1.938-140TC-20-L1
Part #:30YFC-1-1.938-140TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| BE: | 0.38 in | AB: | 4.76 |
| L: | 6.57 in | P: | 2.38 in |
| LM: | 8.82 | U: | 0.875 in |
| G: | 2.32 | AG: | 5.16 |
| T: | 1.938 | V: | 2.51 in |
| AJ: | 5.88 | AK: | 4.5 |
| AA: | 10.25 | AE2: | 0.56 |
| BD: | 5.88 | BF: | 0.41 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| D: | 3.38 | I: | 4.84 in |
Technical Specifications
| Bore Code: | 31 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Model Code: | 30YFC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

