Grove Gear 30YFC-1-1.938-140TC-20-L3
Part #:30YFC-1-1.938-140TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AA: | 10.25 |
| V: | 2.51 in | AE2: | 0.56 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AB: | 4.76 | D: | 3.38 |
| AF: | 0.25 | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.38 in |
| G: | 2.32 | AK: | 4.5 |
| LM: | 8.82 | P: | 2.38 in |
| L: | 6.57 in | H: | 0.53 in |
| AJ: | 5.88 | T: | 1.938 |
| BD: | 5.88 | AG: | 5.16 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.23 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

