Grove Gear 30YFC-1-1.938-140TC-20-L4
Part #:30YFC-1-1.938-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.32 |
| H: | 0.53 in | U: | 0.875 in |
| BE: | 0.38 in | AA: | 10.25 |
| I: | 4.84 in | T: | 1.938 |
| LM: | 8.82 | D: | 3.38 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | P: | 2.38 in |
| AB: | 4.76 | V: | 2.51 in |
| AJ: | 5.88 | L: | 6.57 in |
| AK: | 4.5 | AG: | 5.16 |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 3.23 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

