Grove Gear 30YFC-1-1.938-140TC-25
Part #:30YFC-1-1.938-140TC-25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.938 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LM: | 8.82 | BF: | 0.41 |
| AG: | 5.16 | AK: | 4.5 |
| U: | 0.875 in | AF: | 0.25 |
| D: | 3.38 | V: | 2.51 in |
| AB: | 4.76 | P: | 2.38 in |
| AA: | 10.25 | H: | 0.53 in |
| G: | 2.32 | AJ: | 5.88 |
| AE2: | 0.56 | BD: | 5.88 |
| LL: | 2.38 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

