Grove Gear 30YFC-1-1.938-140TC-25-L2
Part #:30YFC-1-1.938-140TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LL: | 2.38 in |
| LM: | 8.82 | AA: | 10.25 |
| AJ: | 5.88 | L: | 6.57 in |
| BF: | 0.41 | T: | 1.938 |
| AE2: | 0.56 | D: | 3.38 |
| G: | 2.32 | BE: | 0.38 in |
| H: | 0.53 in | AG: | 5.16 |
| P: | 2.38 in | I: | 4.84 in |
| V: | 2.51 in | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| AF: | 0.25 | AB: | 4.76 |
Technical Specifications
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Bore Code: | 31 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

