Grove Gear 30YFC-1-1.938-140TC-25-L4
Part #:30YFC-1-1.938-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 2.51 in |
| AF: | 0.25 | D: | 3.38 |
| AB: | 4.76 | BD: | 5.88 |
| AJ: | 5.88 | G: | 2.32 |
| U: | 0.875 in | AG: | 5.16 |
| AE2: | 0.56 | LM: | 8.82 |
| BE: | 0.38 in | I: | 4.84 in |
| T: | 1.938 | H: | 0.53 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AA: | 10.25 | P: | 2.38 in |
| LL: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.938 in | Output RPM: | 70 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

