Grove Gear 30YFC-1-1.938-140TC-30
Part #:30YFC-1-1.938-140TC-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AF: | 0.25 | AK: | 4.5 |
| AE2: | 0.56 | AA: | 10.25 |
| U: | 0.875 in | G: | 2.32 |
| BF: | 0.41 | V: | 2.51 in |
| T: | 1.938 | LL: | 2.38 in |
| AB: | 4.76 | D: | 3.38 |
| BD: | 5.88 | I: | 4.84 in |
| L: | 6.57 in | AG: | 5.16 |
| BE: | 0.38 in | LM: | 8.82 |
| P: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.38 | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

