Grove Gear 30YFC-1-1.938-140TC-30-L1
Part #:30YFC-1-1.938-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 4.76 |
| U: | 0.875 in | V: | 2.51 in |
| T: | 1.938 | AE2: | 0.56 |
| I: | 4.84 in | AK: | 4.5 |
| LL: | 2.38 in | LM: | 8.82 |
| G: | 2.32 | AG: | 5.16 |
| H: | 0.53 in | L: | 6.57 in |
| AF: | 0.25 | AA: | 10.25 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AJ: | 5.88 | P: | 2.38 in |
| D: | 3.38 | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.38 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Ratio Range: | 30:1 | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Ratio: | 30:1 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

