Grove Gear 30YFC-1-1.938-140TC-30-L9
Part #:30YFC-1-1.938-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | H: | 0.53 in |
| D: | 3.38 | V: | 2.51 in |
| AG: | 5.16 | AK: | 4.5 |
| P: | 2.38 in | G: | 2.32 |
| AJ: | 5.88 | AE2: | 0.56 |
| U: | 0.875 in | AF: | 0.25 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| LM: | 8.82 | T: | 1.938 |
| BD: | 5.88 | LL: | 2.38 in |
| AA: | 10.25 | I: | 4.84 in |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.38 |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

