Grove Gear 30YFC-1-1.938-140TC-40-L3
Part #:30YFC-1-1.938-140TC-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 2.38 in |
| H: | 0.53 in | L: | 6.57 in |
| AE2: | 0.56 | BE: | 0.38 in |
| LL: | 2.38 in | BD: | 5.88 |
| AA: | 10.25 | G: | 2.32 |
| AJ: | 5.88 | U: | 0.875 in |
| LM: | 8.82 | BF: | 0.41 |
| D: | 3.38 | V: | 2.51 in |
| T: | 1.938 | Center Distance (in): | 3 in |
| AF: | 0.25 | AB: | 4.76 |
| I: | 4.84 in | AG: | 5.16 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 1.82 |
| Series Code: | OE | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

