Grove Gear 30YFC-1-1.938-140TC-40-L9
Part #:30YFC-1-1.938-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.56 |
| AB: | 4.76 | H: | 0.53 in |
| AK: | 4.5 | I: | 4.84 in |
| G: | 2.32 | AF: | 0.25 |
| T: | 1.938 | AG: | 5.16 |
| BF: | 0.41 | L: | 6.57 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| P: | 2.38 in | AA: | 10.25 |
| BD: | 5.88 | U: | 0.875 in |
| V: | 2.51 in | D: | 3.38 |
| LL: | 2.38 in | LM: | 8.82 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.82 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Ratio: | 40:1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

