How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | L: | 6.57 in |
| BD: | 5.88 | I: | 4.84 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| D: | 3.38 | AJ: | 5.88 |
| AF: | 0.25 | P: | 2.38 in |
| AG: | 5.16 | AK: | 4.5 |
| BF: | 0.41 | T: | 1.938 |
| V: | 2.51 in | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AA: | 10.25 | U: | 0.875 in |
| LM: | 8.82 | AB: | 4.76 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.68 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Output RPM: | 350 | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

