Grove Gear 30YFC-1-1.938-140TC-50-L1
Part #:30YFC-1-1.938-140TC-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| D: | 3.38 | L: | 6.57 in |
| AF: | 0.25 | AB: | 4.76 |
| T: | 1.938 | AJ: | 5.88 |
| LM: | 8.82 | U: | 0.875 in |
| AA: | 10.25 | AG: | 5.16 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | H: | 0.53 in |
| P: | 2.38 in | AE2: | 0.56 |
| BD: | 5.88 | V: | 2.51 in |
| G: | 2.32 | BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.54 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.938 in | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

