Grove Gear 30YFC-1-1.938-140TC-50-L9
Part #:30YFC-1-1.938-140TC-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| P: | 2.38 in | AB: | 4.76 |
| LL: | 2.38 in | T: | 1.938 |
| D: | 3.38 | AA: | 10.25 |
| LM: | 8.82 | G: | 2.32 |
| V: | 2.51 in | H: | 0.53 in |
| I: | 4.84 in | BD: | 5.88 |
| AG: | 5.16 | AK: | 4.5 |
| AF: | 0.25 | BF: | 0.41 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| L: | 6.57 in | AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.54 |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Model Code: | 30YFC | Series Code: | OE |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

