How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| H: | 0.53 in | P: | 2.38 in |
| BF: | 0.41 | AG: | 5.16 |
| D: | 3.38 | U: | 0.875 in |
| LM: | 8.82 | AK: | 4.5 |
| AF: | 0.25 | AA: | 10.25 |
| AJ: | 5.88 | LL: | 2.38 in |
| BD: | 5.88 | V: | 2.51 in |
| BE: | 0.38 in | AB: | 4.76 |
| L: | 6.57 in | T: | 1.938 |
| G: | 2.32 | AE2: | 0.56 |
Technical Specifications
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.28 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

