How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 2.51 in |
| L: | 6.57 in | AK: | 4.5 |
| BD: | 5.88 | D: | 3.38 |
| P: | 2.38 in | LL: | 2.38 in |
| BE: | 0.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AA: | 10.25 | LM: | 8.82 |
| AE2: | 0.56 | AB: | 4.76 |
| AJ: | 5.88 | G: | 2.32 |
| U: | 0.875 in | T: | 1.938 |
| AG: | 5.16 | AF: | 0.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

