How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | P: | 2.38 in |
| LL: | 2.38 in | AA: | 10.25 |
| BE: | 0.38 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | LM: | 8.82 |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.25 | I: | 4.84 in |
| G: | 2.32 | AB: | 4.76 |
| V: | 2.51 in | AG: | 5.16 |
| H: | 0.53 in | BD: | 5.88 |
| AK: | 4.5 | D: | 3.38 |
| U: | 0.875 in | T: | 1.938 |
Technical Specifications
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Model Code: | 30YFC | Series Code: | OE |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.05 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

