How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AB: | 4.76 |
| AF: | 0.25 | AK: | 4.5 |
| V: | 2.51 in | AJ: | 5.88 |
| L: | 6.57 in | T: | 1.938 |
| BD: | 5.88 | AE2: | 0.56 |
| H: | 0.53 in | LL: | 2.38 in |
| I: | 4.84 in | G: | 2.32 |
| BE: | 0.38 in | AA: | 10.25 |
| U: | 0.875 in | AG: | 5.16 |
| P: | 2.38 in | BF: | 0.41 |
| LM: | 8.82 | D: | 3.38 |
Technical Specifications
| Assembly: | YFC-1 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.895 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output RPM: | 21.9 |
| Series Code: | OE | Model Code: | 30YFC |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

