How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LL: | 2.38 in |
| AF: | 0.25 | T: | 1.938 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AA: | 10.25 | G: | 2.32 |
| L: | 6.57 in | AJ: | 5.88 |
| AB: | 4.76 | AK: | 4.5 |
| BD: | 5.88 | D: | 3.38 |
| P: | 2.38 in | LM: | 8.82 |
| BE: | 0.38 in | AE2: | 0.56 |
| V: | 2.51 in | U: | 0.875 in |
| I: | 4.84 in | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Ratio Range: | 80:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.895 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

