Grove Gear 30YFC-1-1.938-180TC-10
Part #:30YFC-1-1.938-180TC-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AG: | 5.16 |
| BF: | 0.53 | L1: | 9.82 in |
| AB: | 4.76 | V: | 2.51 in |
| L: | 6.57 in | D: | 3.38 |
| BD: | 9 | BE1: | 0.5 in |
| AE2: | 0.56 | P: | 2.38 in |
| AK: | 8.5 | LL: | 2.38 in |
| AJ: | 7.25 | AF: | 0.25 |
| T: | 1.938 | Center Distance (in): | 3 in |
| H: | 0.53 in | G: | 2.32 |
| AA: | 10.25 | U: | 0.875 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 30YFC |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Output RPM: | 175 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

