Grove Gear 30YFC-1-1.938-180TC-10-L1
Part #:30YFC-1-1.938-180TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | L: | 6.57 in |
| AF: | 0.25 | AE2: | 0.56 |
| D: | 3.38 | LL: | 2.38 in |
| G: | 2.32 | AJ: | 7.25 |
| U: | 0.875 in | BE1: | 0.5 in |
| V: | 2.51 in | I: | 4.84 in |
| AB: | 4.76 | P: | 2.38 in |
| L1: | 9.82 in | H: | 0.53 in |
| AG: | 5.16 | BF: | 0.53 |
| T: | 1.938 | BD: | 9 |
| Center Distance (in): | 3 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 31 | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

