Grove Gear 30YFC-1-1.938-180TC-10-L3
Part #:30YFC-1-1.938-180TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | U: | 0.875 in |
| AF: | 0.25 | I: | 4.84 in |
| H: | 0.53 in | V: | 2.51 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| LL: | 2.38 in | G: | 2.32 |
| AB: | 4.76 | BF: | 0.53 |
| T: | 1.938 | L1: | 9.82 in |
| L: | 6.57 in | AG: | 5.16 |
| D: | 3.38 | BD: | 9 |
| P: | 2.38 in | AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.45 | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

