Grove Gear 30YFC-1-1.938-180TC-10-L9
Part #:30YFC-1-1.938-180TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AB: | 4.76 |
| L1: | 9.82 in | V: | 2.51 in |
| U: | 0.875 in | L: | 6.57 in |
| D: | 3.38 | BD: | 9 |
| P: | 2.38 in | AJ: | 7.25 |
| AA: | 10.25 | T: | 1.938 |
| AK: | 8.5 | AE2: | 0.56 |
| H: | 0.53 in | BE1: | 0.5 in |
| AF: | 0.25 | BF: | 0.53 |
| AG: | 5.16 | LL: | 2.38 in |
| Center Distance (in): | 3 in | G: | 2.32 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio: | 10:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

