How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AG: | 5.16 |
| AA: | 10.25 | AK: | 8.5 |
| H: | 0.53 in | U: | 0.875 in |
| L: | 6.57 in | G: | 2.32 |
| AE2: | 0.56 | T: | 1.938 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BD: | 9 | I: | 4.84 in |
| BF: | 0.53 | V: | 2.51 in |
| L1: | 9.82 in | AF: | 0.25 |
| D: | 3.38 | AJ: | 7.25 |
| AB: | 4.76 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.603 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

