How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | P: | 2.38 in |
| D: | 3.38 | AF: | 0.25 |
| AK: | 8.5 | T: | 1.938 |
| AG: | 5.16 | L1: | 9.82 in |
| BE1: | 0.5 in | U: | 0.875 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AE2: | 0.56 | AB: | 4.76 |
| G: | 2.32 | BD: | 9 |
| I: | 4.84 in | L: | 6.57 in |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 100:1 | Series Code: | OE |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Assembly: | YFC-1 |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

