How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 5.16 | AB: | 4.76 |
| U: | 0.875 in | I: | 4.84 in |
| G: | 2.32 | AJ: | 7.25 |
| V: | 2.51 in | BF: | 0.53 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AF: | 0.25 | AE2: | 0.56 |
| BD: | 9 | LL: | 2.38 in |
| L1: | 9.82 in | H: | 0.53 in |
| D: | 3.38 | T: | 1.938 |
| AA: | 10.25 | P: | 2.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Model Code: | 30YFC |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.603 | Ratio: | 100:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

