How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 10.25 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| LL: | 2.38 in | AB: | 4.76 |
| U: | 0.875 in | AG: | 5.16 |
| I: | 4.84 in | BD: | 9 |
| P: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | V: | 2.51 in |
| L: | 6.57 in | L1: | 9.82 in |
| D: | 3.38 | G: | 2.32 |
| T: | 1.938 | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.21 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 31 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 117 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

