How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| U: | 0.875 in | P: | 2.38 in |
| T: | 1.938 | V: | 2.51 in |
| AG: | 5.16 | LL: | 2.38 in |
| AA: | 10.25 | L: | 6.57 in |
| AJ: | 7.25 | I: | 4.84 in |
| L1: | 9.82 in | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| AB: | 4.76 | BD: | 9 |
| D: | 3.38 | G: | 2.32 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.21 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

