How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| D: | 3.38 | T: | 1.938 |
| L1: | 9.82 in | V: | 2.51 in |
| U: | 0.875 in | I: | 4.84 in |
| AA: | 10.25 | AK: | 8.5 |
| L: | 6.57 in | BD: | 9 |
| G: | 2.32 | Center Distance (in): | 3 in |
| H: | 0.53 in | AJ: | 7.25 |
| AG: | 5.16 | AB: | 4.76 |
| BF: | 0.53 | LL: | 2.38 in |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Model Code: | 30YFC | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.21 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

