Grove Gear 30YFC-1-1.938-180TC-20
Part #:30YFC-1-1.938-180TC-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | D: | 3.38 |
| G: | 2.32 | H: | 0.53 in |
| P: | 2.38 in | T: | 1.938 |
| V: | 2.51 in | BD: | 9 |
| AB: | 4.76 | I: | 4.84 in |
| AJ: | 7.25 | AF: | 0.25 |
| LL: | 2.38 in | AE2: | 0.56 |
| L1: | 9.82 in | L: | 6.57 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 5.16 | U: | 0.875 in |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.23 | Input RPM: | 1,750 |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Series Code: | OE |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

