Grove Gear 30YFC-1-1.938-180TC-20-L1
Part #:30YFC-1-1.938-180TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 5.16 |
| H: | 0.53 in | T: | 1.938 |
| D: | 3.38 | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| G: | 2.32 | AK: | 8.5 |
| P: | 2.38 in | AF: | 0.25 |
| AB: | 4.76 | I: | 4.84 in |
| LL: | 2.38 in | L: | 6.57 in |
| U: | 0.875 in | AA: | 10.25 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AE2: | 0.56 | L1: | 9.82 in |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 3.23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

