Grove Gear 30YFC-1-1.938-180TC-20-L2
Part #:30YFC-1-1.938-180TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| D: | 3.38 | U: | 0.875 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| V: | 2.51 in | LL: | 2.38 in |
| I: | 4.84 in | BF: | 0.53 |
| AA: | 10.25 | AB: | 4.76 |
| AJ: | 7.25 | L: | 6.57 in |
| BE1: | 0.5 in | BD: | 9 |
| G: | 2.32 | T: | 1.938 |
| P: | 2.38 in | L1: | 9.82 in |
| AG: | 5.16 | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.23 | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Model Code: | 30YFC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

