Grove Gear 30YFC-1-1.938-180TC-20-L3
Part #:30YFC-1-1.938-180TC-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BD: | 9 |
| T: | 1.938 | Center Distance (in): | 3 in |
| P: | 2.38 in | AK: | 8.5 |
| AB: | 4.76 | L: | 6.57 in |
| BF: | 0.53 | L1: | 9.82 in |
| AG: | 5.16 | I: | 4.84 in |
| V: | 2.51 in | AJ: | 7.25 |
| H: | 0.53 in | U: | 0.875 in |
| AE2: | 0.56 | AA: | 10.25 |
| G: | 2.32 | D: | 3.38 |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 30YFC | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.23 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output RPM: | 87.5 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

