Grove Gear 30YFC-1-1.938-180TC-25-L2
Part #:30YFC-1-1.938-180TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | D: | 3.38 |
| LL: | 2.38 in | AF: | 0.25 |
| BD: | 9 | AG: | 5.16 |
| AA: | 10.25 | L1: | 9.82 in |
| H: | 0.53 in | I: | 4.84 in |
| AE2: | 0.56 | T: | 1.938 |
| AB: | 4.76 | AK: | 8.5 |
| AJ: | 7.25 | G: | 2.32 |
| BE1: | 0.5 in | BF: | 0.53 |
| U: | 0.875 in | L: | 6.57 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.77 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

