Grove Gear 30YFC-1-1.938-180TC-25-L3
Part #:30YFC-1-1.938-180TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | BE1: | 0.5 in |
| V: | 2.51 in | BF: | 0.53 |
| U: | 0.875 in | H: | 0.53 in |
| AE2: | 0.56 | AG: | 5.16 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AF: | 0.25 | AB: | 4.76 |
| T: | 1.938 | L: | 6.57 in |
| AA: | 10.25 | LL: | 2.38 in |
| BD: | 9 | AJ: | 7.25 |
| P: | 2.38 in | I: | 4.84 in |
| D: | 3.38 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.77 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

