Grove Gear 30YFC-1-1.938-180TC-25-L9
Part #:30YFC-1-1.938-180TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L1: | 9.82 in |
| AJ: | 7.25 | LL: | 2.38 in |
| BF: | 0.53 | L: | 6.57 in |
| G: | 2.32 | BD: | 9 |
| T: | 1.938 | AB: | 4.76 |
| BE1: | 0.5 in | AG: | 5.16 |
| P: | 2.38 in | AE2: | 0.56 |
| U: | 0.875 in | H: | 0.53 in |
| V: | 2.51 in | I: | 4.84 in |
| AK: | 8.5 | AA: | 10.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.77 |
| Service Factor: | 1 | Output RPM: | 70 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

