How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 2.51 in |
| AG: | 5.16 | G: | 2.32 |
| D: | 3.38 | AA: | 10.25 |
| AB: | 4.76 | AJ: | 7.25 |
| P: | 2.38 in | BE1: | 0.5 in |
| LL: | 2.38 in | BD: | 9 |
| H: | 0.53 in | T: | 1.938 |
| U: | 0.875 in | AK: | 8.5 |
| L1: | 9.82 in | BF: | 0.53 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| I: | 4.84 in | L: | 6.57 in |
Technical Specifications
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.38 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

