How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | I: | 4.84 in |
| AB: | 4.76 | L: | 6.57 in |
| V: | 2.51 in | G: | 2.32 |
| BD: | 9 | AK: | 8.5 |
| AG: | 5.16 | AA: | 10.25 |
| U: | 0.875 in | H: | 0.53 in |
| T: | 1.938 | Center Distance (in): | 3 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE2: | 0.56 | L1: | 9.82 in |
| D: | 3.38 | LL: | 2.38 in |
| AF: | 0.25 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.38 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Ratio Range: | 30:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

