How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.938 |
| BE1: | 0.5 in | AB: | 4.76 |
| L1: | 9.82 in | AG: | 5.16 |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.25 | AK: | 8.5 |
| G: | 2.32 | D: | 3.38 |
| AE2: | 0.56 | H: | 0.53 in |
| V: | 2.51 in | U: | 0.875 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| P: | 2.38 in | I: | 4.84 in |
| LL: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YFC | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Bore Code: | 31 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

