How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AK: | 8.5 |
| AA: | 10.25 | I: | 4.84 in |
| H: | 0.53 in | V: | 2.51 in |
| AE2: | 0.56 | LL: | 2.38 in |
| L1: | 9.82 in | P: | 2.38 in |
| T: | 1.938 | G: | 2.32 |
| D: | 3.38 | AG: | 5.16 |
| U: | 0.875 in | L: | 6.57 in |
| AB: | 4.76 | BE1: | 0.5 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.38 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

