How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | D: | 3.38 |
| G: | 2.32 | AG: | 5.16 |
| AB: | 4.76 | L: | 6.57 in |
| H: | 0.53 in | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| T: | 1.938 | I: | 4.84 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AK: | 8.5 | U: | 0.875 in |
| P: | 2.38 in | AA: | 10.25 |
| LL: | 2.38 in | BF: | 0.53 |
| V: | 2.51 in | AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.82 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

