How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AG: | 5.16 | AK: | 8.5 |
| U: | 0.875 in | LL: | 2.38 in |
| AJ: | 7.25 | H: | 0.53 in |
| L1: | 9.82 in | I: | 4.84 in |
| BF: | 0.53 | V: | 2.51 in |
| AB: | 4.76 | P: | 2.38 in |
| D: | 3.38 | AE2: | 0.56 |
| AA: | 10.25 | AF: | 0.25 |
| T: | 1.938 | L: | 6.57 in |
| G: | 2.32 | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.82 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 40:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Bore Code: | 31 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

