How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | G: | 2.32 |
| T: | 1.938 | H: | 0.53 in |
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.56 | D: | 3.38 |
| AG: | 5.16 | AA: | 10.25 |
| V: | 2.51 in | AK: | 8.5 |
| I: | 4.84 in | P: | 2.38 in |
| U: | 0.875 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| L: | 6.57 in | AJ: | 7.25 |
| AF: | 0.25 | AB: | 4.76 |
Technical Specifications
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.68 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

