Grove Gear 30YFC-1-1.938-180TC-5-L1
Part #:30YFC-1-1.938-180TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AG: | 5.16 |
| AJ: | 7.25 | AB: | 4.76 |
| BF: | 0.53 | AF: | 0.25 |
| H: | 0.53 in | AA: | 10.25 |
| D: | 3.38 | P: | 2.38 in |
| G: | 2.32 | AK: | 8.5 |
| L: | 6.57 in | T: | 1.938 |
| AE2: | 0.56 | U: | 0.875 in |
| BD: | 9 | V: | 2.51 in |
| LL: | 2.38 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | Input Diameter (in): | 0.875 in |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 6.68 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

