Grove Gear 30YFC-1-1.938-180TC-5-L2
Part #:30YFC-1-1.938-180TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 2.32 |
| T: | 1.938 | AJ: | 7.25 |
| BF: | 0.53 | AG: | 5.16 |
| D: | 3.38 | AK: | 8.5 |
| AA: | 10.25 | BE1: | 0.5 in |
| U: | 0.875 in | P: | 2.38 in |
| AE2: | 0.56 | AB: | 4.76 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| LL: | 2.38 in | H: | 0.53 in |
| I: | 4.84 in | V: | 2.51 in |
| L1: | 9.82 in | L: | 6.57 in |
Technical Specifications
| Ratio Range: | 5:1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Bore Code: | 31 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 6.68 |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

