How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | L: | 6.57 in |
| V: | 2.51 in | L1: | 9.82 in |
| H: | 0.53 in | BD: | 9 |
| BF: | 0.53 | U: | 0.875 in |
| AE2: | 0.56 | AK: | 8.5 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AG: | 5.16 | P: | 2.38 in |
| AJ: | 7.25 | G: | 2.32 |
| BE1: | 0.5 in | T: | 1.938 |
| D: | 3.38 | AA: | 10.25 |
| AB: | 4.76 | AF: | 0.25 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Ratio Range: | 50:1 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 31 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

