How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AE2: | 0.56 |
| AF: | 0.25 | T: | 1.938 |
| D: | 3.38 | V: | 2.51 in |
| L1: | 9.82 in | AA: | 10.25 |
| G: | 2.32 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 2.38 in |
| AG: | 5.16 | U: | 0.875 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| LL: | 2.38 in | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
| I: | 4.84 in | AB: | 4.76 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 31 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 1.28 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Ratio: | 60:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

