How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.938 |
| P: | 2.38 in | AJ: | 7.25 |
| AA: | 10.25 | AG: | 5.16 |
| BD: | 9 | AB: | 4.76 |
| L1: | 9.82 in | BE1: | 0.5 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| G: | 2.32 | AF: | 0.25 |
| AK: | 8.5 | AE2: | 0.56 |
| D: | 3.38 | I: | 4.84 in |
| U: | 0.875 in | BF: | 0.53 |
| H: | 0.53 in | L: | 6.57 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.28 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

