Grove Gear 30YFC-1-1.938-180TC-7.5
Part #:30YFC-1-1.938-180TC-7.5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.32 |
| V: | 2.51 in | AJ: | 7.25 |
| AF: | 0.25 | P: | 2.38 in |
| BF: | 0.53 | BD: | 9 |
| T: | 1.938 | I: | 4.84 in |
| AG: | 5.16 | AB: | 4.76 |
| LL: | 2.38 in | L: | 6.57 in |
| AK: | 8.5 | L1: | 9.82 in |
| BE1: | 0.5 in | AA: | 10.25 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AE2: | 0.56 | U: | 0.875 in |
Technical Specifications
| Output RPM: | 233 | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

