Grove Gear 30YFC-1-1.938-180TC-7.5-L1
Part #:30YFC-1-1.938-180TC-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.32 |
| AJ: | 7.25 | V: | 2.51 in |
| BD: | 9 | L: | 6.57 in |
| AB: | 4.76 | U: | 0.875 in |
| AG: | 5.16 | BF: | 0.53 |
| L1: | 9.82 in | AF: | 0.25 |
| BE1: | 0.5 in | AE2: | 0.56 |
| T: | 1.938 | I: | 4.84 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| H: | 0.53 in | AA: | 10.25 |
| LL: | 2.38 in | P: | 2.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Center Distance (in): | 3 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 233 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Assembly: | YFC-1 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

